Modular directional solenoid valves simplify installation, wiring and plumbing of the pneumatic systems. The space-saving design allows pneumatic control to be tailor-made for a specific application. Valve systems can be controlled via Ethernet/IP communications or hard-wired discrete signals.
Available modular directional control valves include body ported BVS-3 series 3-port (3-way) poppet valves and BVS-4 series 4-port (4-way) spool valves with glass reinforced thermoplastic housings. Valves can be used by themselves or combined with additional modular valves using manifolds.
Manifolds for BVM-3 series valves provide a built-in 9-pin D-sub connector for control of each station, up to 8 stations. BVS-4 series valve manifolds offer optional control distribution blocks that use a single 5-pole M12 wiring connection to power up to 4 manifold stations.
Components starting at
$25.50
(BVM-4225)
For part listings and specifications, go to Shop Now
Voted #1 mid-sized employer in Atlanta
Check out our
job openings