Use these D-sub style (DB9) pigtails to wire a bank of NITRA BVS-3xxx valves (with BVM-3xxx manifold). ZIPLink specialty cables will save time, money and result in a neater cable/wire management for a pneumatic control system.
These high quality solenoid valve connectors and over-molded solenoid cables help reduce wiring time. The lower voltage models, 24V or 110V AC/DC, include built-in surge suppression, yellow LED indicator and are rated for connecting with electronics. The 230V AC/DC models are rated for straight wired products. All solenoid connector cable models are available in five sizes based on DIN 43650.
Cables and connectors for solenoid valves start at $12.50 (SC8-3)
Field-wireable solenoid valve connectors start at $6.25 (SC8-0)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings