Threaded female-to-female straight connectors offer identical or different size NPT threaded connections on each end. NITRA brass female-to-female connector fittings are rated for a maximum pressure of 800 psi, and work well with air, water, oil, oxygen, nitrogen, or argon.
Brass Female Connector Air Fittings
NITRA brass air hose fittings are machined from quality brass bar stock or forgings. They work well with air, water, oil, oxygen, nitrogen and argon. Available in most popular styles and sizes, the fittings all have NPT threaded connections.
PART NUMBER | DESCRIPTION | PRICE |
---|---|---|
BFFC-18N | Female connector, 1/8 inch NPT to 1/8 inch NPT (5 per package) | $5.25 |
BFFC-14N-18N | Female connector, 1/4 inch NPT to 1/8 inch NPT (5 per package) | $8.75 |
BFFC-14N | Female connector, 1/4 inch NPT to 1/4 inch NPT (5 per package) | $11.00 |
BFFC-38N-14N | Female connector, 3/8 inch NPT to 1/4 inch NPT (5 per package) | $13.50 |
BFFC-38N | Female connector, 3/8 inch NPT to 3/8 inch NPT (5 per package) | $13.50 |
BFFC-12N-14N | Female connector, 1/2 inch NPT to 1/4 inch NPT (2 per package) | $8.00 |
BFFC-12N-38N | Female connector, 1/2 inch NPT to 3/8 inch NPT (2 per package) | $6.50 |
BFFC-12N | Female connector, 1/2 inch NPT to 1/2 inch NPT (2 per package) | $9.25 |
Voted #1 mid-sized employer in Atlanta
Check out our
job openings