Threaded hose barbs securely connect various diameter hose to common NPT connection sizes. NITRA brass hose barb fittings are rated for a maximum pressure of 800 psi, and work well with air, water, oil, oxygen, nitrogen or argon.
Category Selection
NITRA threaded brass pneumatic fittings in 13 different styles!
Nitra brass air hose fittings are machined from quality brass bar stock or forgings. They work well with air, water, oil, oxygen, nitrogen and argon. Available in most popular styles and sizes, the fittings all have NPT threaded connections.
The NITRA air pneumatics line also includes flexible pneumatic tubing in polyurethane and nylon, and flow control valves (speed controllers). A variety of other pneumatic fitting styles are also available in nickel-plated brass or thermoplastic: plugs, plug reducers, male/female straight, male/female elbow, branch tees and more.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings