Threaded street elbow fittings make piping connections at a right angle, and offer female-to-male identical size NPT threaded connections on each end. NITRA brass street elbow fittings are rated for a maximum pressure of 800 psi, and work well with air, water, oil, oxygen, nitrogen or argon.
Brass Female to Male Street
Elbow Air Fittings
NITRA brass air hose fittings are machined from quality brass bar stock or forgings. They work well with air, water, oil, oxygen, nitrogen and argon. Available in most popular styles and sizes, the fittings all have NPT threaded connections.
PART NUMBER | DESCRIPTION | PRICE |
---|---|---|
BFSE-18N | Street elbow, 1/8 inch NPT female to 1/8 male (2 per package) | $2.50 |
BFSE-14N | Street elbow, 1/4 inch NPT female to 1/4 male (2 per package) | $4.75 |
BFSE-38N | Street elbow, 3/8 inch NPT female to 3/8 male (2 per package) | $7.00 |
BFSE-12N | Street elbow, 1/2 inch NPT female to 1/2 male (2 per package) | $15.50 |
Voted #1 mid-sized employer in Atlanta
Check out our
job openings