DC voltage is used to power countless industrial automation devices from sensors, to controllers, valves, and much more. SureStep open frame and RHINO PSB series power supplies are perfectly suited to provide DC power needed for SureStep stepper drive and stepper motor applications.
Category Selection
These power supplies offer full load outputs of 48 VDC/5A, 48 VDC/10A, and 70 VDC/5A. Less expensive than regulated power supplies, they are perfectly suited to provide the power for SureStep stepper drives and stepper motors.
SureStep unregulated power supplies start at
$135.00
(STP-PWR-3204)
RHINO PSB series stepper power supplies are available with universal single-phase input and with output voltages of 48VDC with 240 and 480 Watts. They feature high efficiencies, conformal coated circuit boards, and approval for Class 1, Division 2 hazardous locations.
RHINO stepper power supplies start at
$135.00
(PSB48-240S)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings