DC voltage is used to power countless industrial automation devices. RHINO PSB series 12VDC and 24VDC switching power supplies provide low-cost, dependable DC power in a DIN-rail mount form factor. Plastic or metal housed models suit a variety of general purpose applications with outputs up to 480 Watts. All units include overload, overvoltage and thermal protection.
Category Selection
AutomationDirect offers switching power supplies at linear power supply prices. You also asked us for low cost, basic DC power supplies and we listened. We offer some of the most practical industrial power supplies available, including DIN rail power supplies, enclosed panel mount power supplies, open frame power supplies and linear stepper power supplies. RHINO PS, PSB, PSC, PSL, PSM, PSP and PSV series DC power supplies are warrantied for 3 years. PSH power supplies carry a 5 year warranty.
RHINO 24 VDC DIN rail mount power supplies start at
$30.00
(PSB24-060-P)
Low-cost, NEC Class 2 Compliant (except PSL-12-090), low-profile, plastic switching supplies available in 5, 12 and 24 VDC adjustable output models.
Starting at
$27.00
(PSL-12-010)
RHINO PSV "Value" series DIN rail power supplies.
PSV Series from
$34.00
(PSV24-30S)
DIN-Rail mount basic DC voltage power supplies offer high performance and reliability at a lower cost.
PSB Series from
$30.00
(PSB24-060-P)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings