DC voltage is used to power countless industrial automation devices. RHINO PSC series 5VDC, 12VDC and 24VDC switching power supplies provide dependable DC power in a compact DIN-rail mount form factor. These low-profile, plastic-housed units are UL1310 recognized for NEC Class 2 compliance, and are available with outputs up to 90 Watts.
Category Selection
AutomationDirect offers switching power supplies at linear power supply prices. You also asked us for low cost, basic DC power supplies and we listened. We offer some of the most practical industrial power supplies available, including DIN rail power supplies, enclosed panel mount power supplies, open frame power supplies and linear stepper power supplies. RHINO PS, PSB, PSC, PSL, PSM, PSP and PSV series DC power supplies are warrantied for 3 years. PSH power supplies carry a 5 year warranty.
RHINO Standard DIN Rail power supplies start at
$23.00
(PSB12-015-P)
Low profile, metal case 12VDC power supplies provide reliable, switched DC power at linear power supply prices.
PS Series from
$122.00
(PS12-050D)
DIN-Rail mount basic DC voltage power supplies offer high performance and reliability at a lower cost.
PSB Series from
$23.00
(PSB12-015-P)
NEC Class 2 Compliant, low-profile, plastic case, adjustable output, switching power supplies.
PSC Series from
$48.50
(PSC-05-012)
Low-cost NEC Class 2 compliant (except PSL-12-090), low-profile, plastic switching supplies available in 5, 12 and 24 VDC adjustable output models.
Starting at
$27.00
(PSL-12-010)
Slim-line, metal case PSM Series DIN-rail mountable switching power supplies. Made to withstand harsh industrial environments.
PSM Series from
$142.00
(PSM12-078S)
Slim-line, plastic case 5 and 12 VDC power supplies provide tightly regulated output voltage for sensitive loads in industrial environments. Compact in size with tightly regulated voltage output.
PSP Series from
$80.00
(PSP12-024S)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings