Cookies are not enabled on your browser.
Pre-insulated power bars and in-line splicers/reducers accommodate two to four conductors in any of the following combinations: AL-AL, AL-CU, or CU-CU. They are suitable for use with aluminum or copper Class B and C stranded wire, as well as with copper Class G, H, I, K, and DLO stranded wire.
Warning
Some of the selected facets have been selected by the {{ assistanceData.title }} Help.
Resetting/clearing ALL facets will end {{ assistanceData.title }} Help.
Delivering exceptional flexibility and performance, pre-insulated power bars and in-line splicers/reducers are engineered to handle two to four conductors in AL-AL, AL-CU, or CU-CU configurations. Designed for broad compatibility and with a rugged construction and dependable insulation, these connectors provide a clean, reliable solution for modern power distribution needs.
For part listing and specifications, go to Shop Now
New!
Pre-insulated power bars, with single-side (IPBB-S models) or double-side (IPBB-D models) conductor entry, accommodate two to four conductors in any of the following combinations: AL-to-AL, AL-to-CU, or CU-to-CU. They are suitable for use with aluminum or copper Class B and C stranded wire, as well as with copper Class G, H, I, K, and DLO flexible stranded wire. These power bars are suitable for use in panelboards, cable trays, raceways, ducts, and troughs. They allow flexibility in the field and allow a reduction in the number of connectors that must be kept in inventory.
Starting at
(IPBB-NA4-2S-1)
New!
In-line splicers/reducers accommodate two conductors in any of the following combinations: AL-to-AL, AL-to-CU, or CU-to-CU. They are suitable for use with aluminum or copper Class B and C stranded wire, as well as with copper Class G, H, I, K, and DLO flexible stranded wire. Manufactured from high-strength aluminum, they are suitable for use in cable trays, raceways, ducts, and troughs. These splicers/reducers allow flexibility in the field, reduce installation time, and allow a reduction in the number of connectors that must be kept in inventory.
Starting at
(IISRB-2-1)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings