Bryant Electric electrical plugs, connectors and receptacles/outlets connect and terminate power wiring in industrial and commercial settings. A wide range of quality products include straight blade devices in up to 30A ratings; twist-lock devices for installation security, watertight devices for harsh environments; OSHA lockout/tagout devices; and accessories.
Category Selection
AutomationDirect has worked with Bryant Electric to offer both straight blade and lock twist electrical wiring devices for industrial applications. Since 1888, Bryant Electric has been a pioneer in the wiring device industry.
These electrical plugs and connectors provide a full range of features from the Triple Gripper cord grip and dust shield, to the durable impact-resistant nylon construction that Bryant introduced more than 40 years ago. The industrial-grade electrical receptacles incorporate a true one-piece grounding system and include tamper resistant, weather resistant and connectorized wiring devices.
Internal Triple-Gripper® cord clamp with unique "radius teeth" design automatically centers and secures the cord. Tough impact and chemical-resistant nylon housing Double-wall construction.
Locking plugs and connectors with high-impact chemical-resistant black/white nylon housing, transparent terminal cover, quick-thread assembly screws, integrated thermoplastic elastomer dust seal
High-visibility yellow thermoplastic elastomeric housing. Rugged PBT interiors provide excellent resistance to moisture and temperature. Tongue and groove plug to connector sealing system for optimum protection.
Lockouts protect against unexpected start-up of equipment during maintenance and repair work and discourage unauthorized use of tools and equipment. Electrical plugs are locked safely in a sturdy tamper-resistant enclosure.
Nylon angle adapters converts 20A and 30A nylon lock twist plugs and electrical connectors into space saving right angle devices. Weather protective boots help prevent moisture, dust and other contaminants from infiltrating electrical plugs and connectors.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings