Bryant electrical receptacles are used to terminate wiring for pluggable connections installed in a permanent location. Standard industrial straight-blade or locking receptacles are available with a variety of NEMA configurations, pole/wire options and voltage/amperage ratings up to 30A. Corrosion-resistant straight-blade receptacles are also available.
AutomationDirect has worked with Bryant Electric to offer both straight blade and lock twist electrical wiring devices for industrial applications. Since 1888, Bryant Electric has been a pioneer in the wiring device industry. These electrical plugs and wiring connectors provide a full range of features from the Triple Gripper cord grip and dust shield, to the durable impact-resistant nylon construction that Bryant introduced more than 40 years ago. The industrial-grade electrical receptacles incorporate a true one-piece grounding system and include tamper resistant, weather resistant and connectorized devices.
PART NUMBER | DESCRIPTION | PRICE |
---|---|---|
5251 | 15 Amp Heavy-duty, Bryant Straight Blade Single Receptacle - 2-pole, 3-wire, 125V | $8.00 |
BRY5662 | 15 Amp Heavy-duty, Bryant Straight Blade Duplex Receptacle - 2-pole, 3-wire, 125V | $19.00 |
70530FR | 30 Amp Heavy-duty, Bryant Locking Receptacle - 2-pole, 3-wire, 125V | $24.00 |
4760 | 15 Amp Heavy-duty, Bryant Locking Receptacle - 2-pole, 3-wire, 125V | $16.00 |
For COMPLETE selection and prices of all Bryant electrical receptacles, click on the Shop Now button.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings