Bryant Electric straight blade plugs, connectors and receptacles are used to terminate wiring for easy connection/disconnection. Made with impact- and chemical-resistant nylon housings, these devices accept copper wire and are available in a variety of blade styles and voltage/amperage ratings up to 30A.
Straight Blade Plugs, Connectors and Receptacles
AutomationDirect has worked with Bryant Electric to offer both straight blade and lock twist electrical wiring devices for industrial applications. Since 1888, Bryant Electric has been a pioneer in the wiring device industry. These electrical plugs and wiring connectors provide a full range of features from the Triple Gripper cord grip and dust shield, to the durable impact-resistant nylon construction that Bryant introduced more than 40 years ago. The industrial-grade electrical receptacles incorporate a true one-piece grounding system and include tamper resistant, weather resistant and connectorized devices.
PART NUMBER | DESCRIPTION | PRICE |
---|---|---|
BRY5266NP | 15 Amp Straight Blade Bryant Plug - 2-pole, 3-wire, 125V | $11.00 |
BRY5269NC | 15 Amp Straight Blade Bryant Connector - 2-pole, 3-wire, 125V | $19.00 |
5251 | 15 Amp Straight Blade Bryant Receptacle - 2-pole, 3-wire, 125V | $7.50 |
BRY5262 | 15 Amp Straight Blade Bryant Duplex Receptacle - 2-pole, 3-wire, 125V | $15.50 |
For COMPLETE selection and prices of all Straight blade Bryant wiring devices click on the Shop Now button.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings