Bryant dust-tight strain relief cord grips prevent cable pullout due to tension, vibration or motion, and provide overall cord support and strain relief. With galvanized steel mesh and a steel fitting with dust-tight seals, these strain relief grips are designed for indoor use, and are available in a range of grip diameters and fitting sizes.
Strain reliefs are used to connect cable enclosures and industrial equipment. These cord grips prevent cable pullout at the point of termination due to tension, vibration, flexure or motion. Used in conjunction with bus drop support grips and safety springs, cable strain relief grips are an integral part of an overall support and strain relief system. These cord grips are suitable for indoor use and are ideal for bus drop systems, motor connections, panel boards, and internal wiring of machines.
Dust-tight strain reliefs start at
$14.00
(BDSR32, BDSR43)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings