Aluminum worm gearboxes (speed reducers) are mechanical power transmission components that drive a load at a reduced fixed ratio of motor speed. Output torque is increased; horsepower is unchanged (less efficiency losses). These models have lightweight aluminum alloy housings, intended for less frequent run rates or lesser service life than cast iron models.
Category Selection
... and with hardened steel worm shafts for increased durability
Worm gearboxes contain a worm/screw gear on the input shaft, and a mating worm/spur gear on the output shaft. Worm gearboxes also change the drive direction by 90°. Our gearboxes utilize C-face mounting interfaces for C-face motors.
Aluminum gearboxes feature hollow-shaft outputs (all the way through from one side to the other). For the aluminum gearboxes we also offer optional single and double output shafts, output flanges, torque arms, and output covers.
IronHorse worm gearboxes are manufactured in an ISO9001 certified plant by one of the leading worm gear reducer manufacturers in the world today. Only the highest quality materials are tested, certified, and used in the manufacturing process. Strict adherence to and compliance with the toughest international and U.S. testing standards and manufacturing procedures assure you the highest quality products.
IronHorse aluminum gearboxes start at
$134.00
(WGA-30M-010-H1)
for WGA series aluminum gearboxes
from
$12.00
(WGA-xxx-ACC1)
for WGA series aluminum gearboxes
from
$16.00
(WGA-xxx-ACC2)
for WGA series aluminum gearboxes
from
$16.00
WGA-xxx-ACC3
for WGA series aluminum gearboxes
from
$21.00
WGA-xxx-ACC4
from
$6.50
WGA-xxx-ACC5
Voted #1 mid-sized employer in Atlanta
Check out our
job openings