IronHorse helical bevel gearboxes with cast-iron frames are mechanical power transmission components that drive a load at a reduced fixed ratio of motor speed. Output torque is increased; horsepower is unchanged (less efficiency losses). Output shaft is perpendicular to the input. Helical gears offer a smoother, quieter operation than most other gear types.
IronHorse Cast-Iron Helical
Bevel Gearboxes
The new HBR series of helical bevel gearboxes combines the helical gearset with a bevel gearset to create an output that is perpendicular to the input. All HBR series gearboxes are hollow shaft output and accept double or single shafts. Dual and single output shaft kits are available.
IronHorse helical bevel gearboxes are manufactured in an ISO9001 certified plant by one of the leading and most internationally acclaimed gearbox manufacturers in the world today. Only the highest quality materials are tested, certified, and used in the manufacturing process. Strict adherence to and compliance with the toughest international and U.S. testing standards and manufacturing procedures assure you the highest quality products.
Helical bevel gearboxes start at
$1,407.00
(HBR-37-010-A)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings