IronHorse inline helical gearboxes with cast-iron frames are mechanical power transmission components that drive a load at a reduced fixed ratio of motor speed. Output torque is increased; horsepower is unchanged (less efficiency losses). Output shaft is inline, parallel to input. Helical gears offer smoother, quieter operation than most other gear types.
IronHorse inline helical gearboxes with cast-iron frames utilize C-face mounting interfaces for C-face motors. IronHorse helical gearboxes are excellent alternatives for SEW Eurodrive and/or Nord brands.
AutomationDirect's IronHorse® helical gearboxes are manufactured in an ISO9001 certified plant by one of the leading and most internationally acclaimed gearbox manufacturers in the world today. Only the highest quality materials are tested, certified, and used in the manufacturing process. Strict adherence to and compliance with the toughest international and U.S. testing standards and manufacturing procedures assure you the highest quality products.
Helical gearboxes start at
$574.00
(HGR-37-005-A)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings