IronHorse shaft mount gearboxes are mechanical power transmission components that drive a load at a reduced fixed ratio of motor speed. Attaching to the shaft of the driven equipment, these gearboxes are available in up to 25:1 ratios, and include a torque arm used to prevent rotation. Bushings, belt guards and motor mount kits are also available.
IronHorse Shaft Mount Gearboxes
IronHorse Shaft Mount Gearbox Assembly
(motor and accessories not included)
IronHorse® Shaft Mount Gearboxes (speed reducers) feature shafts and gears manufactured from the highest grade steel, case hardened and precision ground to AGMA standards for long lasting durability.
Shaft mount gearboxes start at
$678.00
(SMR2-09)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings