SureMotion linear actuators are designed for light and heavy loads and provide high-performance linear motion. Ball screw driven styles provide higher speeds and duty cycles. Coupling and hardware to mount small NEMA frame and SureServo motors are available, as well as hardware to attach multiple units to create motion in two or three axes of movement.
Category Selection
SureMotion LARS series twin round-shaft slide actuators feature a continuously-supported round rail slide with ball screw actuation.
SureMotion Twin Round Shaft Slide Actuators Overview
SureMotion LAHP series XYZ Gantry linear slide actuators can be used to create ball-screw driven systems for up to three axes of motion.
Ball screw driven actuators start at
$1,092.00
(LAHP-25TM52B3M)
Couplings and hardware to mount motors to LAHP series ball screw driven systems are available, as well as hardware to attach multiple units to create motion in two or three axes of movement.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings