SureMotion undriven linear slides are used in multi-axis systems and run parallel to a linear actuator of the same travel length. These slides are used to stabilize the X-axis, and are available in travel lengths up to 910mm. Mounting hardware to assemble a multi-axis system is available.
Category Selection
SureMotion round-shaft non-driven linear slide assemblies can be combined with other elements to build a wide variety of machine mechanisms.
SureMotion Round-Shaft Linear Slide Assemblies Overview
Undriven linear slide assemblies for SureMotion LAHP series actuators are available to complete an XYZ gantry motion system.
Undriven linear slides start at
$310.00
(LARSA1-08L12C)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings