Shaft supports are used to clamp and position shafting elements for linear motion applications. SureMotion standard-height aluminum supports are hard-anodized and offer superior shaft holding strength. The removable-top design allows easy removal of the shaft while maintaining alignment with connected equipment during servicing. Alloy-steel fasteners are included.
Category Selection
Shaft supports are used to clamp and position shafting elements for linear motion applications. SureMotion hard-anodized aluminum supports are available in standard height and low-profile designs. The removable-top design allows easy removal of the shaft while maintaining alignment with connected equipment during servicing. Alloy-steel fasteners are included.
SureMotion standard-height 6061 T6 black aluminum supports are hard-anodized and offer superior shaft holding strength.
Standard height shaft supports start at
$21.50
(TMSS-04)
SureMotion low-profile 6061 T6 gray aluminum supports are hard-anodized and offer superior shaft holding strength.
Low Profile shaft supports start at
$10.50
(TMSSL-04)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings