DryLin R series hard-anodized shafts were specifically developed as the optimal sliding surface for DryLin R linear bearings. These hard-anodized aluminum shafts are available in four diameters and three lengths (up to 1m) in both round and fully-supported shafting.
Category Selection
Linear shafts are used to support or constrain sliding loads. SureMotion linear shafts are precision ground for exceptional straightness, accurate diameters, and a surface finish of 10RMS. Available in C1060 medium-carbon steel or 440C stainless steel, all shafts are heat treated for additional hardness.
These SureMotion shafts are made from C1060 medium-carbon steel, and are heat treated for additional hardness. Models are available in diameters up to 1 inch and precut lengths up to 36 inches.
Carbon steel linear shafts start at
$11.50
(LPCS08-12)
These shafts are made from 440C stainless steel, and are heat treated for additional hardness. Models are available in diameters up to 1 inch and precut lengths up to 36 inches.
Stainless steel linear shafts start at
$35.50
(LPSS08-12)
igus DryLin R series hard-anodized shafts were specifically developed as the optimal sliding surface for DryLin R linear bearings. These hard-anodized aluminum shafts are available in four diameters and three lengths (up to 1m) in both round and fully-supported shafting.
Aluminum Drylin R linear shafts start at
$11.00
(A-AWI-04-250)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings