Linear shafts are used to support or constrain sliding loads. SureMotion linear shafts are precision ground for exceptional straightness, accurate diameters, and a surface finish of 10RMS. These shafts are made from 440C stainless steel, and are heat treated for additional hardness. Models are available in diameters up to 1 inch and precut lengths up to 36 inches.
Category Selection
Linear shafts are used to support or constrain sliding loads. SureMotion linear shafts are precision ground for exceptional straightness, accurate diameters, and a surface finish of 10RMS. Available in C1060 medium-carbon steel or 440C stainless steel, all shafts are heat treated for additional hardness.
These SureMotion shafts are made from C1060 medium-carbon steel, and are heat treated for additional hardness. Models are available in diameters up to 1 inch and precut lengths up to 36 inches.
Carbon steel linear shafts start at
$11.50
(LPCS08-12)
These shafts are made from 440C stainless steel, and are heat treated for additional hardness. Models are available in diameters up to 1 inch and precut lengths up to 36 inches.
Stainless steel linear shafts start at
$35.50
(LPSS08-12)
igus DryLin R series hard-anodized shafts were specifically developed as the optimal sliding surface for DryLin R linear bearings. These hard-anodized aluminum shafts are available in four diameters and three lengths (up to 1m) in both round and fully-supported shafting.
Aluminum Drylin R linear shafts start at
$11.00
(A-AWI-04-250)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings