Rotary shafts are used for a variety of power transmission applications, primarily as drive shafts or as axles for spinning equipment. SureMotion hardened rotary shafts are precision ground for exceptional straightness, accurate diameters, and a surface finish of 10RMS. Models are available in diameters up to 3/4 inch and precut lengths up to 36 inches.
Rotary shafts are used for a variety of power transmission applications, primarily as drive shafts or as axles for spinning equipment. SureMotion hardened rotary shafts are precision ground for exceptional straightness, accurate diameters, and a surface finish of 10RMS. Models are available in diameters up to 3/4 inch and precut lengths up to 36 inches.
SureMotion rotary shafts made of 303 Stainless Steel.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings