Synchronous drive components improve performance of motor-driven systems, increasing energy efficiency and lowering maintenance costs. Synchronous drive allows adjustment of speed and torque while connecting mechanically rotating components; belts and pulleys utilize teeth to prevent slippage and unwanted speed variations.
Category Selection
Timing pulleys, bushings, and belts allow you to change speed and torque while connecting mechanically rotating components.
SureMotion timing belts are an excellent choice for many industrial applications. Several pitches and widths are available to cover a wide range of power transmission requirements.
Both aluminum and steel pulleys (sprockets) are available with a smooth bore and setscrew. Steel pulleys also available to fit Taper-Lock or QD style drive bushings. Bushings sold separately.
Bushings allow the connection of pulleys to different sized shafts.
Taper-Lock® bushings start at
$16.50
(TL-1108-0500)
QD® style bushings start at
$13.50
(QD-JA-0500)
"Taper-Lock" is a registered trademark of Reliance Electric
"QD" is a registered trademark of Emerson Electric
Voted #1 mid-sized employer in Atlanta
Check out our
job openings