Synchronous drive belts and pulleys utilize teeth to prevent slippage and unwanted speed variations. SureMotion timing belts allow adjustment of speed and torque while connecting mechanically rotating components. Belts are available in pitch sizes and widths to match SureMotion pulleys for various power transmission applications.
SureMotion® timing belts are an excellent choice for many industrial applications. Several pitches and widths are available to cover a wide range of power transmission requirements.
MXL timing belts start at
$7.50
(36MXL025NG)
Width: 0.25 in.;
Circumference: 2.88 to 40.00 in.
XL timing belts start at
$2.00
(60XL025NG)
Width: 0.25 in. & 0.375 in.; Circumference: 6 to 26 in.
L timing belts start at
$5.00
(124L050NG)
Width: 0.5 in. & 1.0 in.; Circumference: 12.375 to 60 in.
5M timing belts start at
$5.75
(180-5M-09-NG)
Width: 9mm & 15mm; Circumference: 180mm to 465mm
8M timing belts start at
$20.00
(440-8M-20-NG)
Width: 20mm & 30mm; Circumference: 440mm to 4400mm
Voted #1 mid-sized employer in Atlanta
Check out our
job openings