SureMotion timing belts allow adjustment of speed and torque while connecting mechanically rotating components. MXL (0.080 inch pitch) belts are available in a range of circumferences (number of teeth) to match SureMotion MXL pulleys for power transmission applications.
SureMotion® timing belts are an excellent choice for many industrial applications. Several pitches and widths are available to cover a wide range of power transmission requirements.
MXL timing belts start at
$7.25
(36MXL025NG)
Width: 0.25 in.;
Circumference: 2.88 to 40.00 in.
XL timing belts start at
$2.00
(60XL025NG)
Width: 0.25 in. & 0.375 in.; Circumference: 6 to 26 in.
L timing belts start at
$4.75
(124L050NG)
Width: 0.5 in. & 1.0 in.; Circumference: 12.375 to 60 in.
5M timing belts start at
$5.50
(180-5M-09-NG)
Width: 9mm & 15mm; Circumference: 180mm to 465mm
8M timing belts start at
$19.00
(440-8M-20-NG)
Width: 20mm & 30mm; Circumference: 440mm to 4400mm
Voted #1 mid-sized employer in Atlanta
Check out our
job openings