SureMotion timing pulleys (sprockets) allow adjustment of speed and torque while connecting mechanically rotating components. SureMotion MXL (0.080 inch pitch) aluminum timing pulleys are available in a range of circumferences (number of teeth) and match SureMotion MXL timing belts for power transmission applications.
Timing pulleys, bushings, and belts allow you to change speed and torque while connecting mechanically rotating components. Both aluminum and steel pulleys (sprockets) are available with a smooth bore and setscrew. Steel pulleys also available to fit Taper-Lock or QD style drive bushings. Bushings sold separately.
MXL timing pulleys start at
$8.50
(APB10MXL025CF-125)
width: 0.25 in.;
aluminum
XL timing pulleys start at
$7.00
(APB10XL025BF-250)
width: 0.25 in. & 0.375 in.;
aluminum, steel
L timing pulleys start at
$14.00
(APB10L050BF-375)
width: 0.5 in. & 1.0 in.;
aluminum, steel
Voted #1 mid-sized employer in Atlanta
Check out our
job openings