I/P transducers are electro-pneumatic devices that accept a 4-20mA input and provide a precisely regulated air pressure output. With available output ranges up to 120 psig, I/P transducers offer reliable operation of pneumatic positioners, actuators, cylinders, tensioners, clutches, and brakes.
Category Selection
I/P Transducers are electro-pneumatic regulators that control air pressure with a 4-20mA signal. NITRA NCPx Series electro-pneumatic transducers (I/P) convert a 4-20 mA current signal(I) from a PLC or other controller to a linear pneumatic output pressure(P).
Current to pneumatic (I/P) electro-pneumatic transducers are also commonly known by other descriptions depending on industry applications and even location. Other popular descriptives used are proportional pressure regulators, current to pressure transducers and electronic pressure regulators.
Used in paper and paper converting, food and drug, petrochemical, HVAC, textile, and energy management industries, NCPx Series I/P transducers provide highly reliable and repeatable operation of pneumatic valve positioners, valve actuators, air cylinders, damper and louver actuators, web tensioners, clutches and brakes.
NCPx Series I/P transducers are available in several output pressure ranges and include an integral volume booster for high flow applications.
NITRA I/P transducers start at $393.00
The NCP1 transducer housing can be direct or bracket mounted and is rated for installation in NEMA 4X (IP65) environments.
Additional Features:
The NCP2 compact transducer housing is an excellent solution for space constrained or high density panel installations and is rated for installation in NEMA 4X (IP65) environments.
Additional Features:
Voted #1 mid-sized employer in Atlanta
Check out our
job openings