ProSense 1/8 DIN digital panel meters feature IP65-rated display faces, pushbutton configuration, and accept a variety of inputs including voltage, current, resistance, potentiometer, temperature and pulse/frequency signals. Output options include alarm relays, analog signal re-transmission, and sensor excitation voltage.
Category Selection
DPM2, DPM3 Series
DPM3 Series Green Display
LPM1 Series
ProSense digital panel meters in 1/8 DIN sizes feature IP65-rated meter faces, simple menu-driven pushbutton configuration, and accept a wide variety of process inputs.
1/8 DIN digital panel meters start at
$109.00
(DPM2-AT-HL)
DPM2 Series 1/8 DIN
DPM2 Series 1/8 DIN Large Display
The ProSense DPM2 process meter series offers a simple, low-cost digital display of analog process signals, temperature in either Fahrenheit or Celsius from RTD or thermocouple temperature sensors, potentiometer inputs, AC/DC voltage and amperage electrical parameters, or pulse/frequency inputs. The 4-digit 14mm and 20mm character height red LED process indicator displays are easily scaled into any engineering units from -9999 to 9999 with a selectable decimal point location.
DPM2 Series 1/8 DIN panel meters start at
$109.00
(DPM2-AT-HL)
The ProSense DPM3 process meter series offers a simple, feature packed digital display of analog process signals, temperature in either Fahrenheit or Celsius from RTD or thermocouple temperature sensors, load cell, potentiometer inputs, True RMS AC or DC voltage and amperage electrical parameters, or pulse/frequency inputs. The 5-digit tri-color red / green / amber LED process indicator display is easily scaled into any engineering units from -19999 to 39999 with a selectable decimal point location.
DPM3 Series 1/8 DIN panel meters start at
$135.00
(DPM3-AT-H)
The ProSense® LPM1 series of loop panel meters offers a simple, low cost digital display of an analog 4-20mA signal. Models are available for mounting in a standard 1/8 DIN size panel cut-out with minimal installation depth as well as models provided in an aluminum enclosure for field mounting as a remote display for process instrumentation transmitters. The meter is powered from the mA loop and requires no external power supply.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings