ProSense 1/8 DIN digital panel meters with analog input provide a low-cost way to display the value of a 4-20mA signal. These loop-powered units feature IP65-rated display faces, pushbutton configuration, and large easily-readable digital LCD numeric readouts. A bar graph displays relative position in the scaled range. A model rated for hazardous locations is available.
Category Selection
Loop Panel Meters
1/8 DIN panel mount or aluminum enclosure for field mounting
The ProSense® LPM1 series of loop panel meters offers a simple, low cost digital display of an analog 4-20mA signal. Models are available for mounting in a standard 1/8 DIN size panel cut-out with minimal installation depth as well as models provided in an aluminum enclosure for field mounting as a remote display for process instrumentation transmitters. The meter is powered from the mA loop and requires no external power supply.
Three front-panel operating keys scale the 5-digit LCD display into any engineering units from -19999 to 99999 with a selectable decimal point location. A bar graph display indicates the relative position of the input signal within the scaled range of the meter and the LPM1 can be operated with backlighting to improve readability in dark areas.
All models are cULus Listed and one model additionally is cCSAus Certified for hazardous locations. All models are CE marked and feature IP65-rated meter faces. Enclosed LPM1 models have an improved rating of IP66/67 NEMA 4X.
ProSense loop panel meters start at
$132.00
(LPM1-A-PNL)
ProSense digital panel meter, panel mount, 1/8 DIN, 17mm 5-digit black LCD, bar
graph LCD, backlight, analog input, loop powered.
$132.00
(LPM1-A-ENC)
ProSense digital panel meter, field mount, 17mm 5-digit black LCD, bar graph LCD,
backlight, analog input, loop powered.
$188.00
(LPM1-A-HAZ)
ProSense digital panel meter, field mount, 17mm 5-digit black LCD, bar graph LCD,
backlight, analog input, loop powered, hazardous location rated. Includes cable glands.
$280.00
(LPM1-BKT1)
ProSense wall/pipe mount bracket, for use with LPM1-A-ENC
and LPM1-A-HAZ digital panel meters. Hardware included.
$29.00
Voted #1 mid-sized employer in Atlanta
Check out our
job openings