ProSense 1/8 DIN digital panel meters with pulse/frequency input accept signals up to 19kHz, depending on mode. These units feature IP65-rated display faces, pushbutton configuration, and easily-readable digital red or multi-color LED numeric readouts. Available output options include Form C alarm relays, analog signal re-transmission and sensor excitation.
Category Selection
DPM2, DPM3 Series
DPM3 Series Green Display
ProSense digital panel meters in 1/8 DIN sizes feature IP65-rated meter faces, simple menu-driven pushbutton configuration, and accept a wide variety of process inputs.
1/8 DIN DPM2 and DPM3 series panel meters start at
$109.00
(DPM2-AT-HL)
DPM2 Series 1/8 DIN
DPM2 Series 1/8 DIN Large Display
The ProSense DPM2 process meter series offers a simple, low-cost digital display of analog process signals, temperature in either Fahrenheit or Celsius from RTD or thermocouple temperature sensors, potentiometer inputs, AC/DC voltage and amperage electrical parameters, or pulse/frequency inputs. The 4-digit 14mm and 20mm character height red LED process indicator displays are easily scaled into any engineering units from -9999 to 9999 with a selectable decimal point location.
DPM2 Series 1/8 DIN panel meters start at
$109.00
(DPM2-AT-HL)
The ProSense DPM3 process meter series offers a simple, feature packed digital display of analog process signals, temperature in either Fahrenheit or Celsius from RTD or thermocouple temperature sensors, load cell, potentiometer inputs, True RMS AC or DC voltage and amperage electrical parameters, or pulse/frequency inputs. The 5-digit tri-color red / green / amber LED process indicator display is easily scaled into any engineering units from -19999 to 39999 with a selectable decimal point location.
DPM3 Series 1/8 DIN panel meters start at
$135.00
(DPM3-AT-H)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings