Flowline Switch-Tek LU10 series intrinsically safe ultrasonic level switches provide reliable liquid level detection of chemical, solvent, hydrocarbon and petroleum based liquids. Submersible polypropylene (PP) liquid level sensors supply a 1A relay output and can be universally mounted through a tank wall or inside a tank as a high level alarm or low level alarm.
Category Selection
These intrinsically safe ultrasonic level switches provide reliable liquid level detection of chemical, solvent, hydrocarbon and petroleum based liquids. The submersible polypropylene (PP) liquid level sensor has a 1A relay output and can be universally mounted through the tank wall or inside the tank as a high level alarm or low level alarm.
The general purpose vibration point level switch provides reliable liquid level detection of dirty liquids such as those with light to medium coating, scaling or foaming characteristics. Media examples include wastewater, diluted caustic soda and light weight oil. For optimum performance, the liquid level switch automatically adjusts for coating build up and, if necessary, outputs a proactive maintenance alarm to request cleaning. The submersible RytonŽ liquid level sensor with 1A relay output can be universally mounted through the tank wall or inside the tank as a high level or low level alarm.
The LZ12-1405 vibration fork level switch is
$305.00
(LZ12-1405)
The general purpose guard capacitance point level switch provides reliable high or low liquid level detection of water based conductive liquids with light coating, crystalizing or scaling characteristics. Media examples include copper sulfate and brine. The RF guard circuit eliminates the coating signal path between the active and reference electrodes. The submersible polypropylene (PP) liquid level sensor with 1A relay output can be universally mounted through non-metallic tank walls or inside the tank as a high level or low level alarm.
The LP15-1405 capacitance level switch is
$265.00
(LP15-1405)
The general purpose buoyancy point level switch provides reliable liquid level detection of relatively clean water and chemical solutions. Media examples include boric acid and ultrapure water. The baffle body eliminates level switch chatter caused by turbulence. The submersible polypropylene (PP) liquid level sensor can be mounted vertically inside the tank as a high level or low level alarm.
Accessories are available that allow the user to field assemble different custom level sensor configurations.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings