Flowline Echo series reflective ultrasonic liquid level sensors feature innovative technology ideal for applications with condensation issues, or where float, conductance and pressure sensors fail due to dirty, sticky or scaling media contact. These non-contact sensors perform continuous level measurement or control; maintenance and installation accessories are available.
Category Selection
Non-contact EchoPod and EchoTouch reflective ultrasonic liquid level sensors feature Flowline's proprietary Reflective Technology™ that delivers reliable level measurement in condensing environments. These innovative level sensors replace ultrasonic level sensors in condensation applications and other float, conductance and pressure sensors that fail due to contact with dirty, sticky and scaling media in small, medium and large capacity tanks.
Both general purpose and intrinsically safe versions are available with single and multi-function capabilities, including continuous level measurement, switching and control.
The general-purpose EchoPod UG01 and UG03 reflective ultrasonic liquid level sensors / transmitters provide continuous level measurement up to 9.8ft (3m) with a 4-20 mA analog signal output and four relays. These sensors are configured using the free-to-download WebCal software.
Starting at
$427.00
(UG01-0001-40)
The EchoPod UG06 and UG12 general-purpose reflective ultrasonic level sensors / transmitters provide continuous level measurement up to 39.3ft (12m) with a 4-20 mA analog signal output. These sensors are configured using the free-to-download WebCal software, and also provide limited configuration via the integral pushbutton display module.
Starting at
$712.00
(UG06-0001-00)
The intrinsically safe EchoTouch US01 and US03 reflective ultrasonic level transmitters provide continuous level measurement up to 9.8ft (3m) with a 4-20 mA analog signal output. These sensors are configured using the free-to-download WebCal software.
Starting at
$523.00
(US01-0001-00)
The intrinsically safe EchoTouch US06 reflective ultrasonic level sensor / transmitter provides continuous level measurement up to 19.6ft (6m) with a 4-20 mA analog signal output. This sensor is configured using the free-to-download WebCal software, and also provides limited configuration via the integral pushbutton display module.
Starting at
$902.00
(US06-0001-00)
WebCal Software
USB Fob Adapter
Flowline WebCal sensor software (CD or free download) utility program allows users to easily configure EchoPod, EchoTouch and EchoSonic II leveltransmitters, switches, and controllers. Requires the LI99-2001 Fob USB adapter.
The WebCal CD is
$9.75
(WEBCAL)
The Flowline USB Fob adapter is
$43.50
(LI99-2001)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings