ProSense SPT25 series compact pressure transmitters detect system pressure and convert to an analog output for reliable pressure indication in measuring ranges from vacuum to 5000 psig. Stainless steel thin-film sensing elements provide very fast response time. Models with a field-wireable DIN 175301-803C L-connector offer 4-20 mA or 0-10VDC output options.
ProSense Pressure Transmitters / Vacuum Transducers with DIN L-connector or 6.6 foot (2m) integral shielded cable
The ProSense pressure transmitter SPT25 Series is engineered to meet many industrial, commercial, and OEM pressure measurement applications.
The all stainless steel welded thin film sensing element provides very fast response time and is compatible with many different media sensing applications.
These pressure transmitters are also sometimes referred to as: pressure sensors, pressure transducers, vaccum transmitters, vacuum transducers, low pressure transducers, electronic pressure sensors or electronic pressure transducers
ProSense SPT25 series pressure transmitters are
$131.00
(SPT25-20-0030D)
ProSense SPT25 series pressure transmitters with integral cable are
$137.00
(SPT25-20-0030A)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings