ProSense PPC5 series advanced process controllers can perform temperature, pressure, level, flow, and other process variable control applications. These 1/4 DIN controllers offer a variety of control, input, output, alarm and communications options (depending on model), and are configured via the keypad/display or the free downloadable software.
Category Selection
Advanced Process Controller
Made exclusively for AutomationDirect by Yokogawa, the ProSense® PPC5 series of Advanced Process Controllers has the features, functionality, and performance to handle temperature, pressure, level, flow, and other process variable control applications. These controllers accept inputs directly from thermocouples or RTDs and analog signals from most any type of process variable sensor/transmitter.
PPC5 Advanced Process Controllers start at
$338.00
(PPC5-1000)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings