Powerful SOLO Standard temperature/process controllers take a signal from a temperature device, such as a thermocouple or RTD, or from a pressure/ flow/ level sensor, and maintain a setpoint using an output signal (relay, voltage pulse, current, or linear voltage depending on model). SOLO Standard units support four control modes: PID, ON/OFF, Ramp/Soak and Manual.
Process and temperature controllers are powerful process control tools, but they offer very simple operation. Process controllers take a signal from a temperature device, such as a thermocouple or RTD, or from a pressure/ flow/ level sensor, and maintain a setpoint using an output signal.
AutomationDirect's SOLO digital temperature controller is a single loop dual output temperature limit controller that can control both heating and cooling simultaneously.
SOLO standard temperature controllers start at
$99.00
(SL4824-RR)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings