Most resistance temperature detectors (RTDs) consist of a fine wire (typically platinum) wrapped around a ceramic core, exhibiting a linear increase in resistance as temperature rises. ProSense Pt100 type RTD probes with sanitary connections are ideal for applications where corrosion and product contamination are factors. Measuring ranges are available from -58 to 400 degrees F.
Product Selection
All RTD temperature sensors are pre-built stock items
Designed to meet the stringent requirements of HTST pasteurization systems
RTD Sanitary Clean-in-Place (CIP) Probes start at
$106.00
(RTD1-S04-01)
RTD probes with M12 cable connector start at
$100.00
(RTD1-S15-030-H)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings