Thermocouples consist of two dissimilar metal wires joined at a hot junction; as temperature changes, a millivolt signal is generated. ProSense type J and type K bolt-on ring sensors are ideal for nozzles, extruder barrels, die heads, molds and other surface sensing applications. Measuring ranges are available from 32 to 900 degrees F.
Bolt-on Ring Thermocouple Sensors (ideal for surface sensing applications
Thermocouple bolt-on ring sensors start at
$17.50
(THMJ-B01L06-01)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings