Programmable controllers come in many form factors and levels of hardware options and software capabilities. The CLICK family of controllers offers low-cost, easy-to-use micro PLCs, available in stackable brick or micromodular styles, providing simple control with advanced options. Free programming software supports all CLICK PLCs.
CLICK controllers can compete on size, price and ease of use with hardware designed for micro-projects, even programmable relays.
The CLICK family is ideal when the control system needs to provide easy, straightforward control of a small system or machine. CLICK was designed to handle everyday applications that don't need an overly complicated controller for the job at hand. CLICK PLUS builds on the original CLICK's simple design, offering the same practical control but with some surprising bells and whistles.
Both CLICK and CLICK PLUS PLCs are programmed with the streamlined CLICK programming software which features 21 (24 for CLICK PLUS systems) practical instructions and a simplified PID function.
The original and very popular CLICK PLC series has been serving the industrial control industry for over 12 years and has become the micro-controller go-to choice for experienced plant engineers, electrical technicians, machine builders, as well as beginners and students.
CLICK PLC units start at
$85.00
(C0-00DD1-D)
Newest Additions!
Building on the original CLICK's simple design, the CLICK PLUS PLCs offer the same practical control but with additional features for more flexibility. Using the same FREE, streamlined PLC programming software, the CLICK PLUS PLCs provide no-headache programming combined with enhanced security and advanced capabilities including motion control, Wi-Fi communication and data logging.
With a starting at price of just $89 and a robust feature set, the CLICK PLUS PLC line is undoubtedly the unmatched value leader!
CLICK Plus PLC Hardware Overview
CLICK Plus PLC Software Overview
CLICK PLUS CPUs start at
$93.00
(C2-01CPU)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings