Watch CLICK PLUS PLC Videos:
CLICK PLUS Overview
All CLICK PLUS Videos
Visit the in-depth:
CLICK PLUS In depth
Configure Your CLICK PLUS PLC
CLICK PLUS Interactive PLC Builder Tool
(specify a CLICK PLUS for purchase)
Free Online PLC Training
Free Online PLC Training
New to CLICK/CLICK PLUS PLCs?
CLICK PLUS PLCs use the same programming software as the original
CLICK Series and our training partner, InterConnecting Automation, has an extensive library of
CLICK PLC training videos to help you get acquainted with this family of controllers. Get access
to CLICK training and PLC basics videos, plus sample programs.
CLICK PLUS PLCs provide simple control with a kick!
The CLICK PLUS PLC Series combines the simplicity of the original CLICK with advanced features
you wouldn't expect from a simple low-cost controller. Data logging, multi-axis motion control, Wi-Fi connectability, MQTT
communication and increased security measures are just a few of the impressive features offered
with the CLICK PLUS PLC series.
Six CPUs available starting at $93.00
- Choose your preferred communication method - wired, wireless (Wi-Fi) or both
- Micro USB programming port for in-an-instant connections
- Data logging with microSD support (on select models)
- Serial and Ethernet options with MQTT, EtherNet/IP and Modbus RTU/TCP capability
- CPU option module slots allow you to tailor your stand-alone PLC I/O to your particular application
Expandable I/O
- A CLICK PLUS CPU with on-board option module(s) can be used as a complete standalone PLC system,
or the controller can be expanded with the addition of up to eight stackable I/O modules.
- A variety of CLICK stackable I/O modules are available for flexible and optimal PLC system configuration.
Enhanced Security Measures
CLICK PLUS features a set of improved security measures including:
- Optional strong password support
- Password protection is enabled by default and only qualified passwords are allowed. The software offers feedback on
the strength of the password while the User account is being configured
(can be disabled by user if desired).
- Encrypted password transfer and storage
- Encryption helps to protect project sensitive passwords from being
hacked while being transferred over the network or stored in the PLC.
- Improved port management - Users
can disable all non-essential RJ-45, Wi-Fi and Bluetooth ports as needed
to reduce the vulnerability of unauthorized access.
- Ping disable - This makes the PLC
invisible to pings and thus reduces the vulnerability to deliberate denial
of service (DoS) attacks.
- Session security for connected devices
- By using sessions, each initiated communication request must contain a
unique ID. If the ID is missing, the CLICK PLUS PLC will discard the request.
High Speed I/O
- 100kHz Inputs and outputs
- High speed counting and interval/duration/frequency measurement
- Counting: Up, Down, Up/Down, Pulse/Direction, Quadrature (with Z)
- Measurement: Intervals (Edge-Edge), Duration (High/Low), Frequency (Hz/RPM)
- Preset Table to Trigger Outputs or Call Interrupt Programs
-
3-axis PTO/PWM motion control with multi-axis interpolation
- Numerous axis profiles including trapezoid, S-curve, registration, and more
CLICK PID
- Streamlined PID loop control capability (up to 8 loops simultaneously)
- PID function offers features such as: Pulse width modulated control outputs,
PID Monitor, Autotuning, Process variable alarms and Bumpless Transfer.
Easy Installation
- The CLICK PLUS PLC programmable control system does not require a mounting
base, which saves on space.
- The CLICK PLUS PLC CPU and stackable I/O modules are connected together via
an expansion port on the sides of the modules.
FREE PLC Programming Software
- The CLICK PLUS PLC supports a very simple but useful set of 24 easy-to-use
instructions.
- The 24 instructions cover most applications that are suitable for this class
of programmable logic controller.
-
Download FREE CLICK PLC Programming Software Now!