Programmable logic controllers have to reliably execute the many logic operations and communication requests that modern day industries require. The BRX series controllers provide the IIoT Integration, data logging, motion control, high speed I/O and processing power, with customizable communications, to meet the changing demands of industrial automation projects.
Category Selection
BRX Series Stackable PLCs
Explore hardware and software details:
Click on the In Depth Tab (at top)
BRX PLC Videos
BRX PLC Product and How-To Videos
BRX Series Micro PLC Unit with I/O Expansion Modules
Free Online PLC Training
The BRX platform is a versatile stackable Micro PLC system that combines powerful features in a compact, stand-alone footprint.
Check out our competitive prices.
BRX PLC MPUs start at
$197.00
(BX-DM1-10AR-D)
BRX Expansion Modules From
$42.50
(BX-08NB)
ZIPLink Wiring Modules start at
$26.50
(ZL-RTB20)
BRX Starter Kits start at
$452.00
(BX-DM1-START)
BRX Programming Software is
$ ... FREE!
2 models
with Ethernet, no I/O points
12-24 VDC or 120-240 VAC external power
up to 8 expansion modules
8 models
10 discrete I/O points: 6 input, 4 output
BRX 10 - no built-in analog or Ethernet port
BRX 10E - (2) built-in analog and Ethernet port
12-24 VDC external power
up to 2 expansion modules
14 models
18 discrete I/O points: 10 input, 8 output
BRX 18 - no built-in analog or Ethernet port
BRX 18E - (2) built-in analog I/O and Ethernet port
12-24 VDC or 120-240 VAC external power
up to 8 expansion modules
14 models
36 discrete I/O points: 20 input, 16 output
BRX 18 - no built-in analog or Ethernet port
BRX 18E - (6) built-in analog I/O and Ethernet port
12-24 VDC or 120-240 VAC external power
up to 8 expansion modules
(7) BRX Pluggable Option Modules
(POM) are used to add one additional:
RS-232 Port (3-pin)
RS-232 Port (5-pin) ... New!
RS-485 Port (3-pin)
RS-232 Port (5-pin) ... New!
RS-232 Port (RJ12)
Ethernet Port (10/100Base-T) ... New!
Ethernet Port (1Mbps max.)
USB Type B Port
(21) DC I/O expansion modules
(4) input modules: 8, 12, 16, 32-pt; 12-24 VDC
(1) input module: 8-pt; 3-5 VDC
(1) input module: 16-pt; 2-5 VDC ... New!
(8) output modules: 8, 12, 16, 32-pt; 12-24 VDC
(1) output module: 16-pt; 2-5 VDC ... New!
(6) combo modules: 4-DC in/4-relay out,
8-DC in/4-DC out, 8-DC in/8-DC out
(6) terminal block kits
(8) AC I/O expansion modules
(3) input modules: 8, 12, 16-pt; 12-24 VAC
(3) input modules: 8, 12, 16-pt; 120-240 VAC
(2) output modules: 8, 12-pt; 120-240 VAC
(6) terminal block kits
(8) Relay output expansion modules
(4) output modules: 5, 8, 12, 16-pt;
5-48 VDC/24-240 VAC
(2) output modules: 8, 16-pt; 12-48 VDC/24-240
VAC ... New!
(1) output module: 5-pt: 12-48 VDC/24-240
VAC/100-125 VDC ... New!
(1) combo module: 4-DC in/4-relay out
(6) terminal block kits
(33) Analog I/O expansion modules
(7) input: 4, 8, 16-ch; current, voltage
(2) input: 4,8,16-ch;
universal current/voltage
(4) output: 4 & 8-ch; current, voltage
(2) output: 4,8-ch;
universal current/voltage
(6) combo analog I/O modules
(6) temperature / millivolt input modules,
universal temperature modules
(3) temperature combo I/O modules
(3) combo I/O universal temperature
in / discrete out modules
BRX Serial Comm. Modules
RS-232, RS-485, RS-422 ports
Do-more! Protocol, Modbus RTU (Master/Slave), K-Sequence, ASCII (In/Out), DMX512.
Priced at
$200.00
(BX-SERIO)
BRX Remote I/O Controllers
up to 8 I/O expansion modules per controller via Ethernet, Modbus RTU and Modbus TCP
High-Speed I/O Modules - HSIO modules expand the BRX MPU's onboard HSIO capabilities.
BX-APAD - Padding module. ... New!
BX-HSIO4
- High-speed Pulse Combo Module,
2 MHz maximum switching frequency ... New!
BX-08SIM - 8-point BRX discrete input simulator module.
BX-x-START - includes BRX 10 or BRX 10E MPU with a power supply prewired and mounted on DIN-rail, software on CD and USB, USB programming cable assembly, 16G microSD card, terminals, also manuals and all datasheets (on USB drive).
DM-PGMSW -
Do-more Designer Programming software is a full-featured programming software for
all BRX Series PLCs. Software is a free download and a CD-ROM or USB version is
also available for $10.00
Free software download
Also available on USB drive
Terminal block connector kits are ordered as a single part number. Each kit contains all the terminal block connectors required per product.
BRX-USER-M Hardware user manual
available for free download. For use with all BRX PLCs.
Free user manual download
The ZIPLink connection module and cable system eliminates the normally tedious process of wiring programmable controller I/O to terminal blocks.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings