BRX 10E Micro PLC Unit (MPU)
Explore hardware and software details:
Click on the
In Depth
Tab (at top)
BRX PLC Videos
BRX PLC Introduction and How-To Videos
Free Online PLC Training
Free Online PLC Training
BRX - Your Automation Foundation!
BRX 10 Point Series Features
- 10 discrete I/O points: 6 input, 4 output
- All units are externally powered by a nominal 12-24 VDC
- Models with DC inputs have 6 high-speed inputs up to 250kHz
- Models with DC inputs can accept 12-24 nominal AC/DC voltages
- Models with DC inputs can be wired as sinking or sourcing
- Models with AC inputs can accept 120-240 VAC nominal voltages
- Output types available are DC sinking, DC sourcing, and relay
- Models with DC outputs have 2 high-speed outputs rated up to 250kHz
-
BRX 10E Micro PLC Unit (MPU)
(Built-in Analog and Ethernet Port)
- 1 analog in and 1 analog out (current/voltage selectable)
- Built-in Ethernet port, 10/100 Mbps
- Support for 2 additional Expansion Modules
-
BRX 10 Micro PLC Unit (MPU)
(No Built-in Analog or Ethernet Port)
- Support for 2 additional Expansion Modules
Do-more PLCs - BRX Series
The BRX platform is a versatile stackable Micro PLC system that combines powerful features in a compact,
stand-alone footprint.
- The BRX platform is designed to be used as a stand-alone controller or can be expanded using a wide variety of expansion modules
- The expansion modules easily snap onto the side of any BRX Micro PLC Unit (MPU) creating a sturdy and rugged PLC platform.
BRX Stackable Micro PLC Features
- Data Logging Built In
- Motion Control Included
- On-board Serial/Ethernet Communication
- Integrated Discrete, High-speed and Analog I/O
- Interchangeable (and Hot-swappable) Communication Ports
- Free Programming Software with Simulator
- Free Technical Support
- User manual is a free download )
- Two-year warranty
Feature-Packed BRX Micro PLC Units
The foundation of the platform consists of 4 unique MPU form factors that provide a strong system design to fit precise application requirements while keeping the
cost of the system to a minimum.
- Do-more! DM1 Technology
- Existing Do-more! projects can port over 100%
- Built-in Ethernet Port
- Full functioning Ethernet port including EtherNet/IP support
(available on select models)
- Built-in Serial Port
- RS232 or RS485 software selectable
- Pluggable Option Module (POM) Slot
- Increase functionality of MPU with additional serial port, Ethernet port, or USB port
- MicroSD Card Slot
- Data Logging and File Management capability
- Built-in High Speed I/O
- Up to 10 DC inputs and half of the DC outputs
- Built-in Analog I/O
- 1 analog in and 1 analog out, current or voltage,
software selectable (on select models)
- Expansion Port
- Expandable up to (2) 16-point Expansion Modules
- Large Terminal Blocks
- Removable, 5mm pitch
- External Power
12-24 VDC