PLC discrete AC I/O modules allow monitoring and control of ON/OFF signals and devices that operate with AC voltage ranges up to 240 VAC, such as power relays, pumps, motor starters and contactors. BRX AC I/O modules snap onto any PLC unit and are autoconfigured in the software, available in up to 16-point capacities.
BRX Micro PLC AC Discrete I/O Snap-On Expansion I/O Modules
BRX Series Micro PLC Unit with I/O Expansion Modules
Click on the In Depth Tab (at top)
The BRX platform is a versatile stackable Micro PLC system that combines powerful features in a compact, stand-alone footprint. One of the unique features of the BRX platform is its ability to expand its capability to fit the application.
BRX AC I/O modules start at
$37.00
(BX-08NB)
BRX I/O Expansion Modules
- Easy Snap-On Installation
All BRX discrete expansion modules have the same general specifications
Voted #1 mid-sized employer in Atlanta
Check out our
job openings