PLC analog I/O modules supply the values needed for precision control of a process including level, flow, and pressure data. Typical analog I/O signals are generated in ranges such as 0-20mA, 4-20mA, and 0-10VDC. BRX analog modules are available in high-resolution current, voltage, and sensor-specific or universal temperature models with support for a wide range of signals.
BRX Micro PLC Analog I/O
Snap-On Expansion I/O Modules
BRX Series Micro PLC Unit
with I/O Expansion Modules
Click on the In Depth Tab (at top)
The BRX platform is a versatile stackable Micro PLC system that combines powerful features in a compact, stand-alone footprint. One of the unique features of the BRX platform is its ability to expand its capability to fit the application.
(33) Analog I/O Expansion Modules are available
These analog expansion modules give you the ability to add additional analog I/O as needed for your process control applications. Analog I/O expansion modules are available in high-resolution current/voltage and temperature models, each clearly identified by the module's front panel color scheme and symbol.
BRX Analog I/O modules start at
$156.00
(BX-04ADM-1)
All BRX analog expansion modules have the same general specifications
BRX I/O Expansion Modules - Easy Snap-On Installation
Voted #1 mid-sized employer in Atlanta
Check out our
job openings