PLC communication is a vital component of any control system. Optional communication/networking modules allow the BRX controller to easily share data with other devices or control remote systems. BRX Remote I/O modules provide thousands of additional I/O points and are ideal for use with Do-more systems or any Modbus Client/Master device.
BRX Serial Communication Module
BRX Remote I/O Controllers
Explore hardware and software details:
Click on the In Depth Tab (at top)
BRX Remote I/O Controllers allow up to eight discrete, analog, or temperature I/O expansion modules to be remotely connected per controller. Do-more! Ethernet Remote I/O, Host Ethernet Remote I/O, Modbus RTU and Modbus TCP protocols are available.
Six BRX controllers are available.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings