The ZIPLink connection module and cable system eliminates the tedious process of wiring PLC I/O to terminal blocks. ZIPLinks can provide tremendous wiring time savings, fused isolation from field devices, and clean wireways with easy, field-traceable connections. ZIPLink cables and connectors are available for most BRX PLC unit I/O and expansion modules.
Use ZIPLinks to make device wiring fast and easy!
Use ZIPLinks for BRX built-in I/O!
Use ZIPLinks for BRX expansion modules!
Feedthrough modules provide low-cost and compact field wiring screw termination solutions for quickly connecting with the BRX platform. Two (2) modules are available for use with the BRX platform.
BRX ZIPLink connector modules start at
$26.50
(ZL-RTB20)
BRX ZIPLink cables start at
$26.00
(ZL-D2-CBL10)
Voted #1 mid-sized employer in Atlanta
Check out our
job openings