Programmable controllers have to reliably execute the many logic operations and communication requests that modern day industries require. The Do-more H2 series controller provides the communication, user-friendly programming, expansion capabilities, and high-performance processing needed for today's industrial automation projects.
Category Selection
Click on the In Depth Tab (at top)
H2 Series Do-more PLC CPUs plug into any DL205 PLC base unit
Free Online PLC Training
The Do-more Series PLC is the next generation programmable controller built on a strong PLC foundation that makes control applications easier to implement.
Do-more uses proven DirectLOGIC DL205 hardware for a flexible control platform and introduces a powerful, intuitive set of new programming tools.
This combination of Do-more H2 Series CPUs and the existing line of AutomationDirect 205 series I/O modules and base units creates an incredibly powerful micro modular PLC at a fraction of the cost of comparable PLCs and PACs.
Do-more PLC CPU prices start at
$310.00
(H2-DM1)
Do-more CPU modules are programmed using the Do-more Designer programming software (available as a free download).
Four Base sizes (10 bases) are available for local and remote I/O configurations.
14 DC I/O modules are available ranging from 4-point to 32-point I/O densities.
6 AC I/O modules are available.
6 modules are available
17 Different analog and temperature modules connect to almost any device including RTDs and thermocouples.
Do-more PLC remote I/O bases can be located up to 100 meters from the local base.
The Do-more PLC family offers many connectivity options, making it suitable for almost any communication intensive application.
The H2-CTRIO2 counter module is the affordable, high-performance, high-feature solution for counting input and pulse output.
Do-more Designer is the full-featured programming software for the Do-more PLC series.
ZIPLinks DIN rail mounting modules with prewired cables eliminate the tedious process of wiring PLC I/O to terminal blocks.
Everything needed to keep a Do-more PLC system up and running.
Do-more H2 series PLC starter kits.
User manual for Do-more H2 series PLCs.
Covers
Do-more H2 series CPUs, bases, discrete I/O, analog I/O and
intelligent modules.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings