Controller CPUs contain the processing, memory and I/O interface needed in an automated control system. The Do-more H2 series PLC combines a high-performance CPU with our time-tested DirectLOGIC hardware to provide a dependable, powerful PLC with over 65,000 possible I/O points.
Do-more PLC CPU Modules - H2 Series
Do-more PLCs - H2 Series Base Unit
(3, 4, 6 or 9 slot configuration options)
Free Online PLC Training
The Do-more™ H2 Series PLC is the newest technology available that makes control applications easier to implement. Do-more PLCs use proven DirectLOGIC PLC DL205 hardware for a flexible control platform, but with more powerful and faster performance. Do-more PLCs also introduce a new and powerful, user-friendly programming instruction set.
Two CPU modules are available with Do-more H2 Series PLCs: the H2-DM1 and H2-DM1E. Both CPU modules are programmed using the Do-more Designer programming software.
NOTE: Existing DirectLOGIC DL205 CPU modules (D2- 230, D2-250(-1) and D2-260) cannot utilize Do-more Designer PLC programming software.
PART NUMBER | DESCRIPTION | PRICE | INFO |
---|---|---|---|
H2-DM1 | Do-more PLC H2 series CPU module, two built-in communications ports: (1) RS-232 port; (1) USB port. (No Ethernet port) | $395.00 | |
H2-DM1E | Do-more PLC H2 series CPU module, three built-in communications ports: (1) RS-232 port; (1) USB port; (1) Ethernet port | $528.00 | |
H2-DM-M | Do-more PLC H2 series user manual. Covers CPUs, bases, discrete I/O, analog I/O and intelligent modules. Free Download online. | Free download | |
H2-DM1-START | Do-more PLC H2 series starter kit* with H2-DM1 CPU | $549.00 | |
H2-DM1E-START | Do-more PLC H2 series starter kit* with H2-DM1E CPU (for Ethernet support) | $727.00 |
* Do-more H2 series PLC starter kits include:
Visit the in-depth Do-more PLC product Web site:
www.do-moreplcs.com
Voted #1 mid-sized employer in Atlanta
Check out our
job openings