Spare parts for the Do-more T1H series PLC include spare fuses, replacement battery and terminal block covers.
The following terminator I/O spare parts and accessories are available:
The FA-24PS can be used as a power source for analog I/O signals. This power supply is especially useful when an inexpensive external supply is required. Accepts 85-265V AC input and provides up to 1.2A output current at 24V DC. Comes with DIN rail mounting kit.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings