The Productivity3000 PLC provides the expansive I/O options, robust communication, user-friendly programming, integrated data storage, and processing power needed for complex automation systems. A wide range of discrete, analog, and motion modules is available for systems up to 59,000 I/O points, depending on module mix.
Category Selection
The Productivity3000 PLC series is the I/O leader of the family with over 59,000 I/O points possible. This rack-based controller provides an abundance of networking options with numerous built-in communication ports along with many other great features.
The FREE Productivity Suite programming software provides the freedom to define user tags with no limits or fixed boundaries. Configure timers, counters, integer words or any other data types needed. With tag name based programming, there are no pre-defined, fixed memory maps and no wasted memory. Productivity Suite also provides many convenience features including a project simulator for code verification, EDS file support, advanced user defined structures, and easy "fill-in-the-blank" instructions to make project development quick and simple.
For part listings and specifications, go to Shop Now
The Productivity3000 controller CPUs contain the processing, memory, and I/O interface needed to perform logic operations, networking tasks, and many other functions required in an automated control system. Productivity3000 CPUs feature multiple communications ports, an LCD status display (P3-550E only), 25 or 50 MB of user memory, USB data logging, and much more.
The Productivity3000 PLC remote I/O module can simplify system architecture and reduce wiring costs when I/O must be located away from the local CPU. Remote I/O modules can also be used to increase the I/O capacity of the system. By adding up to 16 remote I/O bases to the local base group using the CPU's Remote I/O Ethernet port, tens of thousands of additional I/O points can be added.
Productivity3000 expansion I/O modules use USB-based communication to add extra I/O to the local PLC or to each remote I/O module. Up to 4 expansion groups can be daisy chained together using the USB IN/OUT ports of the expansion module for up to 68 total expansion bases in a system (4 per CPU, 4 per remote base).
A PLC base unit provides a means of housing the power supply, CPU or remote I/O module, and connecting to the installed I/O. Modular base units supply slots for interchangeable I/O connections to the backplane's data bus. Productivity3000 modular base units contain both DIN-rail and flush-mount options with various slot capacities.
Power supplies provide the DC power needed for proper controller operation. Productivity3000 power supplies are available in DC or AC input versions and can be used with in a base with any I/O module combination with no power budgeting requirements.
DC I/O modules monitor ON/OFF signals or control devices that switch DC power and are available in a wide variety of 8-point, 16-point, 32-point, and 64-point versions.
AC I/O modules monitor and control ON/Off type devices that operate with AC power (100-240 VAC) and are available in input or output models with up to 16 points.
Relay modules provide surge-protected outputs to operate DC or AC rated devices (6-24 VDC / 6-240 VAC) and are available with Form C (normally open/normally closed) and/or Form A (normally open) relay contacts, with up to 16 points.
Analog input and output modules are available to monitor and control pressure, temperature, flow, level, and other process signals. Modules are offered in high-resolution current, voltage, and temperature models with helpful LCD real-time data displays.
The Productivity3000 CPUs have numerous built-in communication ports to handle most application needs. However, optional networking modules are available that can provide protocol conversions or additional serial ports.
Motion and specialty modules are designed to perform specific functions, including input simulation and high-speed counting. If enhanced motion capabilities are required, the PS-AMC motion controller can be used with certain CPUs for coordinated motion on up to four axes.
The ZIPLink connection module and cable system eliminates the normally tedious process of wiring programmable controller I/O to terminal blocks.
Accessories for the Productivity3000 PLC system include I/O module terminal blocks, ProductivityMotion connector kit, replacement fuses, and USB cables. The powerful, easy-to-use, tag name-based Productivity Suite software can be downloaded for free; a software CD is available for purchase if needed.
Voted #1 mid-sized employer in Atlanta
Check out our
job openings